??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MU1000K
Bill of material
MU1000K
ORDERNO
MU1000K
CONTAMINATION_LEVEL
contamination level
2
CURRENT_OUTPUT
current output
DC 04 – 20 mA
DIMENSION__H_X_W_X_D_
dimension (h x w x d)
75 x 22,5 x 110 mm
ERROR_FROM_LOAD
error from load
(250 Ω – resistance) 250 Ω 0,3 % of final value
GALVANIC_INSULATION_TEST_VOLTAGE
galvanic insulation test-voltage
Us output ...... DC 5250 V Us input ...... DC 5250 V input output ...... DC 3820 V
HOUSING
housing
Type K
INTERFERENCE_RESISTANCE
interference resistance
EN 61000-6-2
INTERFERENCE_TRANSMISSION
interference transmission
EN 61000-6-3
LINE_CONNECTION_SOLID_WIRE
line connection solid wire
each 1 x 0,5…2,5 mm2
LOAD
load
≤ 500 Ω
MEASURING_RANGE
measuring range
-200 °C .. 800 °C
MOUNTING
mounting
Snap mounting on 35 mm standard rail EN 60 715 or M4 screws
ON_TIME
on-time
100 %
PERMITTED_AMBIENT_AIR_TEMPERATURE
permitted ambient air temperature
-20 °C ... +65 °C EN 60068-2-2 dry heat
PROTECTION_CLASS_HOUSING
protection class housing
IP 40
PROTECTION_CLASS_TERMINALS
protection class terminals
IP 20
RATED_IMPULSE_VOLTAGE
rated impulse voltage
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
250 V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24 – 240 V 05060 Hz 3 W 5 VA
RESOLUTION
resolution
11,6 Bit 6,1 μA
SENSOR_CURRENT
sensor current
≤ 0,5% vom Endwert
STRANDED_WIRE_WITH_INSULATED_FERRULES
stranded wire with insulated ferrules
each 1 x 0,14…1,5 mm2
TEMPERATURE_FACTOR
temperature factor
0,015 % K
TOLERANCE
tolerance
0,3 % of full scale (from 0,1 mA)
TORQUE
torque
0.5 Nm (3,6 lb.in)
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
2…25 Hz ±1,6 mm 25 ... 150 Hz 5 g
VOLTAGE_OUTPUT
voltage output
DC 02 – 10 V
WEIGHT
weight
app. 100 g
NAME
name
MU1000K
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions