??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Magnetic Autocontrol
Description
mTripod
Bill of material
mTripod
ORDERNO
mTripod
APPLICATION
application
Indoor and outdoor
CLIMB_OVER_PROTECTION
climb-over protection
yes
CONTROL_SYSTEM
control system
MGC
CRAWL_UNDER_PROTECTION
crawl-under protection
yes
DIRECTION_OF_PASSAGE
direction of passage
Freely selectable
DRIVE_TECHNOLOGY
drive technology
MHTM™
DROP_ARM
drop-arm
yes
DUTY_CYCLE
duty cycle
100 %
EMERGENCY_RELEASE
emergency release
On power outage or closing of alarm contacts
ENCLOSURE_RATING
enclosure rating
IP 54
ETHERNET_CONNECTION
ethernet connection
yes
FLOOR_ILLUMINATION
floor illumination
yes
FRAME_EDGE_ILLUMINATION
frame edge illumination
yes
GATE_END_DISPLAY
gate end display
yes
HOUSING_DIMENSIONS__L_X_W_X_H_
housing dimensions (l x w x h)
28.7 x 11.4 x 41.3 in
HOUSING_MATERIAL
housing material
mDure
HOUSING_VARIANTS
housing variants
Short
INTERLOCK_AGAINST_FORCED_ENTRY
interlock against forced entry
yes
PASSAGE_WIDTH
passage width
20.3 in
POWER_CONSUMPTION
power consumption
Typical 30 W
RANDOM_GENERATOR
random generator
Integrated in control system
SPECIAL_COLORS
special colors
On request
STANDARD_COLOR
standard color
Basalt (sides) Anthracite (frame)
TEMPERATURE_RANGE
temperature range
-22 to +131° F
THROUGHPUT_DATA_ACQUISITION_AND_EVENT_LOG
throughput data acquisition and event log
VOLTAGE
voltage
100 – 240 VAC, 5060 Hz
WARNING_ON_FORCED_ENTRY
warning on forced entry
yes
WEIGHT
weight
125.6 lb
NAME
name
mTripod
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions