??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ziehl
Description
MSR820V
Bill of material
MSR820V
ORDERNO
MSR820V
ATTACHMENT
attachment
on rail NS 35 mm according to EN 60 715 or with screws M4 (option)
CONNECTABLE_PTC_RESISTORS
connectable ptc-resistors
8 x 1...6 pieces according to DIN 4408182
DIMENSIONS_H_X_W_X_D
dimensions h x w x d
Design V4 90 x 70 x 58 mm, mounting height 55 mm
OUTPUT_RELAY
output relay
2 x 1 change-over contact (CO)
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20...+55 °C
RATED_SUPPLY_VOLTAGE_US
rated supply-voltage us
ACDC 24-240 V 05060 Hz + 25-20 %, 1W,3VA DC 20,4 - 297 V ....... AC 20 - 264 V
SWITCHING_POINT
switching point
3,3 kΩ...4 kΩ typical 3,65 kΩ
TESTING_CONDITIONS
testing conditions
see general technical information
TYPE_OF_CONTACT
type of contact
AgSnO2
WEIGHT
weight
app. 180 g
NAME
name
MSR820V
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions