??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MSR220VA
Bill of material
MSR220VA
ORDERNO
MSR220VA
VAR_SEE_TYPE_PLATE_
(see type plate)
AC 380-415 V (without UL marking) AC DC 24 V (without potentially separation)
COLLECTIVE_RESISTANCE_COLD_THERMISTOR
collective resistance cold thermistor
≤1,65 kΩ
CONTACTS
contacts
1 or 2 change-over contacts
CONTAMINATION_LEVEL
contamination level
3 ..... 2
CUT_OUT_POINT
cut-out-point
3.3 kΩ…3.65 kΩ…3.85 kΩ
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
90 x 35 x 58 mm
ELECTRICAL_CONTACT_LIFE
electrical contact life
1 x 105 operations at 240 V 5 A
EMC___EMISSION
emc - emission
EN 61000-6-3
EMC___IMMUNITY
emc - immunity
EN 61000-6-2
FITTING_POSITION
fitting position
Any
FREQUENCY__AC_
frequency (ac)
50 60 Hz
INSULATION_STRIP_LENGTH_MIN_
insulation strip length min.
8 mm
LINE_CONNECTION
line connection
1 x 0,5…2.5 mm2 (AWG 22 – 14)
MECHANICAL_CONTACT_LIFE
mechanical contact life
3 x 107 operations
MOUNTING
mounting
EN 60715 standard rail 35 mm
NUMBER
number
1 ... 6 PTCs in series
ON_PERIOD
on-period
100 %
OPTIONAL_SCREW_MOUNTING
optional screw mounting
M4, only with additional bolt (not part of delivery)
OVERVOLTAGE_CATEGORY
overvoltage category
III
POWER_CONSUMPTION
power consumption
2 mW
PROTECTION_CLASS_HOUSING_EN_60529
protection class housing en 60529
IP 30
PROTECTION_CLASS_TERMINALS_EN_60529
protection class terminals en 60529
IP 20
PTC_THERMISTOR
ptc thermistor
acc. DIN 44081 DIN 44082
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20 ... +55 °C
RATED_IMPULSE_VOLTAGE
rated impulse voltage
4000 Vv
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
250 V ..... 415 V
RATED_OPERATIONAL_CURRENT__IE_
rated operational current (ie)
AC15 Ie = 3 A Ue = 250 V DC13 Ie = 2 A Ue = 24 V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 110-120 V AC 220-240 V
RECLOSING_POINT
reclosing point
1.7 kΩ…1.8 kΩ …1.95 kΩ
RECOMMENDED_FUSE
recommended fuse
4 A (gG)
RESPONSE_TOLERANCE
response tolerance
+- 6° C
SHORT_CIRCUIT
short circuit
20 Ω ≤ R ≤ 40 Ω
STRANDED_WIRE_WITH_INSULATED_FERRULES
stranded wire with insulated ferrules
1 x 0.14 mm2 …1.5 mm2
SWITCHING_CURRENT_MAX_
switching current max.
5 A
SWITCHING_POWER_MAX___OHM_RESISTIVE_LOAD_
switching power max. (ohm resistive load)
120 W at DC 24 V 1250 VA
SWITCHING_VOLTAGE_MAX_
switching voltage max.
max. AC 415 V
TERMINAL_CURRENT__PTC_THERMISTOR_
terminal current (ptc thermistor)
1 mA
TERMINAL_VOLTAGE__PTC_THERMISTOR_
terminal voltage (ptc thermistor)
≤ 2.5 V at R ≤ 3.65 kΩ ≤ 9 V at R = ∞
TIGHTENING_TORQUE
tightening torque
0.5 Nm
TOLERANCE_OF_FREQUENCY
tolerance of frequency
45 - 65 Hz
TOLERANCE_OF_VOLTAGE_US
tolerance of voltage us
AC 0,9 Us -1,1 Us DC 21 ... 30 V
TRANSFORMER
transformer
EN 61558-2-6
UL_ELECTRICAL_RATINGS
ul electrical ratings
250 V ac, 3 A, general use 240 V ac, 14 hp, 2.9 FLA 120 V ac, 110 hp, 3.0 FLA C 300
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
2…13.2 Hz ± 1 mm 13.2 ... 100 Hz 1 g
WEIGHT
weight
approx. 130 g
NAME
name
MSR220VA
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions