??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MS40ZT
Bill of material
MS40ZT
ORDERNO
MS40ZT
CONNECTABLE_PTC_RESISTORS
connectable ptc resistors
1... 6 PTC according to DIN 44 081 or 44 082
DIMENSIONS__H_X_W_X_D__ATTACHMENT
dimensions (h x w x d) attachment
design S 12 82 x 42 x 121 [ mm ] on 35 mm DIN rail according to DIN EN 50 022 or with screws M4
OUTPUT_RELAY
output relay
1 change-over contact (co)
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20... +55 ∞C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 220 - 240 V ±10 %, 5060 Hz, 3VA
SWITCHING_POINT
switching point
4000 Ω
TEST_CONDITIONS
test conditions
see general technical informations
TYPE_OF_CONTACT
type of contact
type 2 (see general technical informations)
WEIGHT
weight
approx. 280 g
NAME
name
MS40ZT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions