??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Festo
Opis
MS4-END - Płyta zaślepka
Lista materiałowa
538779 MS4-END
TNR
Numer części
538779
TYP
Typ
MS4-END
B1
43.6 mm
B2
6 mm
B4
21 mm
L1
42 mm
GTIN
4052568049881
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions