??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MS220Vi
Bill of material
MS220Vi
ORDERNO
MS220Vi
CURRENT_IO
current io
0,133 W
INTRINSIC_SAFETY_CIRCUIT__T1__T2_
intrinsic safety circuit (t1, t2)
8,61 V
MAX__PERMISSIBLE_VALUES_CO_LO
max. permissible values co lo
198 µHOhm
MAX__RATIO_LO_RO
max. ratio lo ro
250 V
POWER_PO
power po
explosive atmosphere IIC Co (µF) Lo(mH) 1,0 2,0 Co (µF) Lo(mH) 1,3 1,0 Co (µF) Lo(mH) 1,5 0,5
RATED_VOLTAGE_UM
rated voltage um
VOLTAGE_UO
voltage uo
61,7 mA
NAME
name
MS220Vi
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions