??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MS220VA
Bill of material
MS220VA
ORDERNO
MS220VA
VAR_SEE_TYPE_PLATE_
(see type plate)
AC 0,9 Us -1,1 Us DC 21 ... 30 V
COLLECTIVE_RESISTANCE_COLD_THERMISTOR
collective resistance cold thermistor
≤ 2.5 V at R ≤ 3.65 kΩ ≤ 9 V at R = ∞
CONTACTS
contacts
max. AC 415 V
CONTAMINATION_LEVEL
contamination level
250 V ..... 415 V
CUT_OUT_POINT
cut-out-point
1.7 kΩ…1.8 kΩ …1.95 kΩ
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
1 x 0,5…2.5 mm2 (AWG 22 – 14)
ELECTRICAL_CONTACT_LIFE
electrical contact life
250 V ac, 3 A, general use 240 V ac, 14 hp, 2.9 FLA 120 V ac, 110 hp, 3.0 FLA C 300
EMC___EMISSION
emc - emission
2…13.2 Hz ± 1 mm 13.2 ... 100 Hz 1 g
EMC___IMMUNITY
emc - immunity
EN 61000-6-3
FITTING_POSITION
fitting position
EN 60715 standard rail 35 mm
FREQUENCY__AC_
frequency (ac)
45 - 65 Hz
INSULATION_STRIP_LENGTH_MIN_
insulation strip length min.
0.5 Nm
LINE_CONNECTION
line connection
1 x 0.14 mm2 …1.5 mm2
MECHANICAL_CONTACT_LIFE
mechanical contact life
1 x 105 operations at 240 V 5 A
MOUNTING
mounting
M4, only with additional bolt (not part of delivery)
NUMBER
number
3.3 kΩ…3.65 kΩ…3.85 kΩ
ON_PERIOD
on-period
-20 ... +55 °C
OPTIONAL_SCREW_MOUNTING
optional screw mounting
approx. 130 g
OVERVOLTAGE_CATEGORY
overvoltage category
3 ..... 2
POWER_CONSUMPTION
power consumption
1 or 2 change-over contacts
POWER_SUPPLY
power supply
AC 110-120 V AC 220-240 V
PROTECTION_CLASS_HOUSING_EN_60529
protection class housing en 60529
IP 20
PROTECTION_CLASS_TERMINALS_EN_60529
protection class terminals en 60529
Any
PTC_THERMISTOR
ptc thermistor
1 ... 6 PTCs in series
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
EN 61000-6-2
RATED_IMPULSE_VOLTAGE
rated impulse voltage
III
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
EN 61558-2-6
RATED_OPERATIONAL_CURRENT__IE_
rated operational current (ie)
4 A (gG)
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 380-415 V (without UL marking) AC DC 24 V (without potentially separation)
RECLOSING_POINT
reclosing point
+- 6° C
RECOMMENDED_FUSE
recommended fuse
3 x 107 operations
RESPONSE_TOLERANCE
response tolerance
≤1,65 kΩ
SHORT_CIRCUIT
short circuit
2 mW
STRANDED_WIRE_WITH_INSULATED_FERRULES
stranded wire with insulated ferrules
8 mm
SWITCHING_CURRENT_MAX_
switching current max.
120 W at DC 24 V 1250 VA
SWITCHING_POWER_MAX___OHM_RESISTIVE_LOAD_
switching power max. (ohm resistive load)
AC15 Ie = 3 A Ue = 250 V DC13 Ie = 2 A Ue = 24 V
SWITCHING_VOLTAGE_MAX_
switching voltage max.
5 A
TERMINAL_CURRENT__PTC_THERMISTOR_
terminal current (ptc thermistor)
20 Ω ≤ R ≤ 40 Ω
TERMINAL_VOLTAGE__PTC_THERMISTOR_
terminal voltage (ptc thermistor)
1 mA
TIGHTENING_TORQUE
tightening torque
IP 30
TOLERANCE_OF_FREQUENCY
tolerance of frequency
2 VA
TOLERANCE_OF_VOLTAGE_US
tolerance of voltage us
50 60 Hz
TRANSFORMER
transformer
100 %
UL_ELECTRICAL_RATINGS
ul electrical ratings
4000 V
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
90 x 35 x 58 mm
NAME
name
MS220VA
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions