??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
MS220K2
Bill of material
MS220K2
ORDERNO
MS220K2
ATTACHMENT
attachment
on 35 mm DIN rail according to EN 60 715 or screws M4 (option)
CONNECTABLE_PTC_RESISTORS
connectable ptc resistors
2 x 1...6 PTC according to DIN 44081 or 44082
DIMENSIONS_H_X_W_X_D
dimensions h x w x d
Design K 75 x 22.5 x 115 [mm]
OUTPUT_RELAY
output relay
2 x 1 change-over-contact (co)
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP30IP20
RATED_AMBIENT_TEMPERATURE
rated ambient temperature
-20...+55 °C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 230 V ± 10 %, 5060 Hz ≤ 2 VA ACDC 24 V, AC ± 10 % DC 21- 30 V 2 VA, without potential separation
SWITCHING_POINT
switching point
4000 Ω
TEST_CONDITIONS
test conditions
see general technical information
TYPE_OF_CONTACT
type of contact
Type 2 (see general technical information)
WEIGHT
weight
approx. 145 g
NAME
name
MS220K2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions