??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
Berger Tools
Description
MS 90 - Mini cylinders + SKUDO
Bill of material
MS90-122-PR
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
19 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
SKUDO
-
F0
Nominal initial force
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
S
Surface
0.50 cm^2
W
Weight
Kg
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions