Ghirri
Description
mrv70p2112mb5f3d
Bill of material
NMQW1X3U1
ORDERNO
NMQW1X3U1
DESCRIPTION
description
Gear reducers with only one worm gear pair. Eight different sizes, from 40 mm distance to 150 mm. Cast aluminium housing up to distance 70 mm, from 85 mm distance cast iron housing.
MT2
mt2
18 Nm...2000 Nm
P1
p1
0,06 kW...9,25 kW
RT
rt
1:4...1:100
NAME
name
NMQW1X3U1
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업