Ghirri
Description
mrv60p2112mb5f3d
Bill of material
7NKGPWAIX
ORDERNO
7NKGPWAIX
DESCRIPTION
description
Gear reducers with only one worm gear pair. Eight different sizes, from 40 mm distance to 150 mm. Cast aluminium housing up to distance 70 mm, from 85 mm distance cast iron housing.
MT2
mt2
18 Nm...2000 Nm
P1
p1
0,06 kW...9,25 kW
RT
rt
1:4...1:100
NAME
name
7NKGPWAIX
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업