Ghirri
Description
mrv40p280b53d
Bill of material
6NT91N34G
ORDERNO
6NT91N34G
DESCRIPTION
description
Gear reducers with only one worm gear pair. Eight different sizes, from 40 mm distance to 150 mm. Cast aluminium housing up to distance 70 mm, from 85 mm distance cast iron housing.
MT2
mt2
18 Nm...2000 Nm
P1
p1
0,06 kW...9,25 kW
RT
rt
1:4...1:100
NAME
name
6NT91N34G
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업