??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Ghirri
Description
mrv30p271b14f3d
Bill of material
TUWDAIN35
ORDERNO
TUWDAIN35
DESCRIPTION
description
Gear reducers with only one worm gear pair. Eight different sizes, from 40 mm distance to 150 mm. Cast aluminium housing up to distance 70 mm, from 85 mm distance cast iron housing.
MT2
mt2
18 Nm...2000 Nm
P1
p1
0,06 kW...9,25 kW
RT
rt
1:4...1:100
NAME
name
TUWDAIN35
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions