??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 15
HELP_VARIABLE
Company
I VALO
Description
Mounting brackets
Bill of material
X200
ORDERNO
COATING_THICKNESS__ΜM_
coating thickness (μm)
80-100
CORROSIVITY_CATEGORY_OF_THE_COATING
corrosivity category of the coating
Suitable for environments classified as C5very high corrosivity
COUNTRY_OF_MANUFACTURE
country of manufacture
Finland
ESTIMATED_DELIVERY_TIME
estimated delivery time
2 - 3 weeks
INCLINATION_ANGLE
inclination angle
MATERIAL
material
PRODUCT_HEIGHT__MM_
product height (mm)
PRODUCT_LENGTH__MM_
product length (mm)
PRODUCT_WEIGHT__KG_
product weight (kg)
PRODUCT_WIDTH__MM_
product width (mm)
WARRANTY
warranty
5 years
NAME
name
INSTALLATION
installation
WIND_SURFACE__M__
wind surface (m²)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions