??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Advanced Navigation
Description
Motus
Bill of material
Motus
ORDERNO
Motus
BANDWIDTH
bandwidth
1 mg
BIAS_INSTABILITY
bias instability
Magnetometers
CROSS_AXIS_ALIGNMENT_ERROR
cross-axis alignment error
0.4 °hr
DIMENSIONS_ENCLOSED_
dimensions(enclosed)
UART
DIMENSIONS_OEM_
dimensions(oem)
110 Hz
ENVIRONMENTAL_PROTECTION_ENCLOSED_
environmental protection(enclosed)
7 °hr√Hz
GPIO_FUNCTIONS
gpio functions
0.03 %
GPIO_LEVEL
gpio level
0.04 %
HOT_START_BATTERY_CAPACITY
hot start battery capacity
0.05 °
HOT_START_BATTERY_CHARGE_TIME
hot start battery charge time
0.05 °
HOT_START_BATTERY_ENDURANCE
hot start battery endurance
0.05 °
INITIAL_BIAS
initial bias
±10 g
INITIAL_SCALING_ERROR
initial scaling error
±475 °s
INPUT_PROTECTION_ENCLOSED_ONLY_
input protection(enclosed only)
0.03 %
INTERFACE_ENCLOSED_
interface(enclosed)
-
INTERFACE_OEM_
interface(oem)
10 °hr
MTBF
mtbf
210 uG√Hz
NOISE_DENSITY
noise density
-
OPERATING_TEMPERATURE
operating temperature
12 ug√Hz
OPERATING_VOLTAGE_ENCLOSED_
operating voltage(enclosed)
0.05 %
OPERATING_VOLTAGE_OEM_
operating voltage(oem)
0.09 %
PERIPHERAL_INTERFACE
peripheral interface
0.07 %
POWER_CONSUMPTION_TYPICAL_
power consumption(typical)
0.08 %
PROTOCOL
protocol
0.02 %
RANGE
range
Gyroscopes
SCALE_FACTOR_STABILITY
scale factor stability
±8 G
SENSOR
sensor
Accelerometers
SHOCK_LIMIT
shock limit
290 Hz
SPEED
speed
0.03 %
VIBRATION_LIMIT
vibration limit
200 Hz
WEIGHT_ENCLOSED_
weight(enclosed)
4800 to 2M baud
WEIGHT_OEM_
weight(oem)
RS232(RS422 version available)
NAME
name
Motus
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions