??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 29
HELP_VARIABLE
Company
ServoCity
Description
Motors
Bill of material
638230 60 RPM
ORDERNO
ELECTRICAL_CONNECTION
electrical connection
ENCODER_COUNTABLE_EVENTS_PER_REVOLUTION__MOTOR_SHAFT_
encoder countable events per revolution (motor shaft)
ENCODER_COUNTABLE_EVENTS_PER_REVOLUTION__OUTPUT_SHAFT_
encoder countable events per revolution (output shaft)
ENCODER_CYCLES_PER_REVOLUTION__MOTOR_SHAFT_
encoder cycles per revolution (motor shaft)
ENCODER_CYCLES_PER_REVOLUTION__OUTPUT_SHAFT_
encoder cycles per revolution (output shaft)
ENCODER_SENSOR_TYPE
encoder sensor type
ENCODER_TYPE
encoder type
GEAR_MATERIAL
gear material
GEAR_RATIO
gear ratio
GEARBOX_STYLE
gearbox style
MOTOR_TYPE
motor type
Brushed DC
NO_LOAD_CURRENT___12VDC
no-load current @ 12vdc
NO_LOAD_SPEED___12VDC
no-load speed @ 12vdc
OUTPUT_SHAFT_DIAMETER
output shaft diameter
OUTPUT_SHAFT_STYLE
output shaft style
D-shaft
STALL_CURRENT___12VDC
stall current @ 12vdc
STALL_TORQUE___12VDC
stall torque @ 12vdc
VOLTAGE__NOMINAL_
voltage (nominal)
WEIGHT
weight
WIRE_GAUGE
wire gauge
WIRE_LENGTH
wire length
NAME
name
CONNECTOR_TYPE
connector type
CURRENT__NO_LOAD___12VDC_
current (no load @ 12vdc)
CURRENT__STALL___12VDC_
current (stall @ 12vdc)
MOTOR_BRUSH_TYPE
motor brush type
OUTPUT_SHAFT_SUPPORT
output shaft support
SPEED__NO_LOAD___12VDC_
speed (no load @ 12vdc)
TORQUE__STALL___12VDC_
torque (stall @ 12vdc)
VOLTAGE_RANGE__RECOMMENDED_
voltage range (recommended)
CURRENT__MAX_LOAD___12VDC_
current (max load @ 12vdc)
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions