??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMBICO
Description
Monorail Steel Frame Doors
Bill of material
Monorail Steel Frame Doors
ORDERNO
Monorail Steel Frame Doors
AAMA_DESIGNATION
aama designation
ADA_COMPLIANT
ada compliant
1
AIR_INFILTRATION
air infiltration
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
ASTM_CONFORMANCE
astm conformance
BUILDING_CODE_CONFORMANCE
building code conformance
BUILDING_CODES
building codes
BULLET_RESISTANCE
bullet resistance
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTWIDTH
cutwidth
0.333333333333333
DESCRIPTION
description
Ambico Door as Specified
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
As Specified in 08300
FRAME_FINISH
frame finish
FRAME_INSET_FROM_EXTERIOR
frame inset from exterior
0
FRAME_THICKNESS
frame thickness
0.59375
FRAME_WIDTH
frame width
0.291666666666667
FUNCTION
function
0
HANDLE_HEIGHT
handle height
3
HANDLE_TYPE_EXTERIOR
handle type exterior
HANDLE_TYPE_INTERIOR
handle type interior
HARDWARE_FINISH
hardware finish
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
11
HOST
host
1
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
http://www.ambico.com/specs-a-cads-library.html
KEYNOTE
keynote
08300
LEAD_THICKNESS
lead thickness
0.00260416666666667
LEAD_TOTAL_WEIGHT
lead total weight
0.175987344167471
LEAD_WEIGHT_PER_AREA
lead weight per area
0.00199985618372126
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Ambico Limited
MANUFACTURER_ADDRESS
manufacturer address
1120 Cummings Ave. Ottawa, ON Canada K1J 7R8
MANUFACTURER_FAX
manufacturer fax
800-465-8561
MANUFACTURER_PHONE
manufacturer phone
613-746-4663
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
888-423-2224
MANUFACTURER_WEBSITE
manufacturer website
http://www.ambico.com/
MASSUNIT
massunit
1
MODEL
model
As Specified
MONORAIL_BEAM_DEPTH
monorail beam depth
1.66666666666667
MONORAIL_BEAM_WIDTH
monorail beam width
0.666666666666667
MONORAIL_FLANGE_WIDTH
monorail flange width
0.0364583333333333
MONORAIL_WEB_WIDTH
monorail web width
0.0260416666666667
OFST
ofst
0
OMNICLASS_NUMBER
omniclass number
23.30.10.21.34
OMNICLASS_TITLE
omniclass title
Industrial Doors
OPERATION
operation
PANEL_HEIGHT
panel height
11
PANEL_MATERIAL
panel material
PANEL_WIDTH
panel width
4
PRODUCT_PROPERTIES
product properties
PULL_SIDE_ASTRAGAL
pull side astragal
0
PUSH_SIDE_ASTRAGAL
push side astragal
1
R_VALUE
r_value
0
RO_OFFSET
ro offset
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
11
ROUGH_WIDTH
rough width
8
RUBBER_MATERIAL
rubber material
SALES_INFORMATION
sales information
http://www.ambico.com/contact.html
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISSION_CLASS__STC_
sound transmission class (stc)
0
SPECWIZARD
specwizard
STOP_WIDTH
stop width
0.0520833333333333
TEST_DATA
test data
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.177083333333333
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ambico.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WATER_PENETRATION
water penetration
WIDTH
width
8
WIND_LOAD
wind load
WW
ww
0.0130208333333333
NAME
name
Monorail Steel Frame Doors
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions