??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Delta Balustrades
Description
Mono bb7 Special Offset Barrel Bracket Baluster
Bill of material
mono___bb7_special_offset_barrel_bracket___baluster_sf7_special_side_fixing___50mm_x_20mm
VARIANTNAME
VARPOST
Post
0
VARTOPCUTANGLE
Top Cut Angle
VARSLOPEANGLE
Slope Angle
0
VARSIDEFIXINGOFFSET
Side Fixing Offset
50 mm
VARSIDEFIXINGBALUSTERDOWNSTAND
Side Fixing Baluster Downstand
175 mm
VAROFFSETSTEMANGLE
Offset Stem Angle
VARFIXINGPLATEWIDTH
Fixing Plate Width
100 mm
VARFIXINGPLATEHEIGHT
Fixing Plate Height
130 mm
VARBOTTOMCUTANGLE
Bottom Cut Angle
20
VARBALUSTERTHICKNESS
Baluster Thickness
20 mm
VARBALUSTERHEIGHT
Baluster Height
900 mm
VARBALUSTERDEPTH
Baluster Depth
50 mm
VARURL
URL
www.deltabalustrades.com
VARMODEL
Model
VARMANUFACTURER
Manufacturer
Delta Balustrades
VARKEYNOTE
Keynote
L30
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions