??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Borgo
Description
monctonRevit
Bill of material
10601 Standard
IDENT
ALWAYS_VERTICAL
always vertical
1
ARM_UPHOLSTERY_MATERIAL
arm upholstery material
ASSEMBLY_CODE
assembly code
10601
BACK_MATERIAL
back material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
END_SPACING
end spacing
FAMILY_NAME
family name
HOST
host
0
INTERMEDIATE_LEG_VISIBILITY__2_SEATS_
intermediate leg visibility (2 seats)
0
INTERMEDIATE_LEG_VISIBILITY__3__SEATS_
intermediate leg visibility (3+ seats)
1
KEYNOTE
keynote
LEG_ARRAY_CONTROL
leg array control
2
MANUFACTURER
manufacturer
Borgo
MASSUNIT
massunit
1
MODEL
model
Moncton
MULTIPLE_SEATING
multiple seating
1
NUMBER_OF_LEGS
number of legs
2
NUMBER_OF_SEATING
number of seating
3
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROW_WIDTH
row width
SEAT_MATERIAL
seat material
SEAT_POSITION
seat position
0
SEAT_SPACING
seat spacing
SEATING_ARRAY_CONTROL
seating array control
3
SHARED
shared
0
SINGLE_SEATING
single seating
0
TABLE_MATERIAL
table material
TABLET
tablet
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://borgo.com/fixed-seating/moncton/
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions