??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Modius
Bill of material
Modius
ORDERNO
Modius
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_83: Stacking chairs
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in black, white, blue or grey
CONSTITUENTS
constituents
Nylon Seat and Back, Chrome Frame
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Blue, High density stacking chair
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
The seat and back of the Modius are manufactured from recycled material, and in turn, the whole chair is 100% recyclable. This range is stackable 10 high, or 32 high on the made-to-measure trolley and has integral linking as standard.
FINISH
finish
Available in Black, White, Blue or Grey
FIRERATING
firerating
n/a
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
450
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_40_50_12_83
LOWESTSEATINGHEIGHT
lowestseatingheight
490
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURERNAME
manufacturername
Summit Chairs
MANUFACTURERURL
manufacturerurl
www.summitchairs.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Nylon Seat and Back, Chrome Frame
MODEL
model
MD3
MODELNUMBER
modelnumber
MD3
MODELREFERENCE
modelreference
Blue, High density stacking chair
NAME
name
Modius
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALHEIGHT
nominalheight
840
NOMINALLENGTH
nominallength
525
NOMINALWIDTH
nominalwidth
490
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
https://summitchairs.co.uk/range/modius/
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATFABRIC
seatfabric
SEATINGHEIGHT
seatingheight
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
SHARED
shared
1
SHELLFINISH
shellfinish
SIZE
size
(H) 840mm x (L) 525mm x (W) 490mm
STATUS
status
New
STYLE
style
Task Chair
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs is a full member of FIRA’s Furniture Industry Sustainability Programme.
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Blue, High density stacking chair
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_83
UNICLASS2015TITLE
uniclass2015title
Stacking chairs
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
www.summitchairs.co.uk
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty and replacement.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions