??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ASI Doors
Description
Model XP 2500
Bill of material
Model XP 2500
ORDERNO
Model XP 2500
ADDRESS
address
5848 North 95th Court, Milwaukee, WI 53225
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
CONTROL_BOX
control box
1
CONTROL_BOX_MATERIAL
control box material
CONTROL_BOX_SIZE
control box size
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_HANDLE_MATERIAL
door handle material
FAMILY_AUTHOR
family author
BCS IS|IT www.bcsisit.com
FAMILY_NAME
family name
FIRE_RATING
fire rating
FLOOR_ROLLER_MATERIAL
floor roller material
FLOOR_ROLLER_OFFSET
floor roller offset
0.562
FLOOR_ROLLERS
floor rollers
1
FUNCTION
function
0
HEADER_HEIGHT
header height
0.688
HEADER_LENGTH
header length
17.833
HEADER_MATERIAL
header material
HEADER_OFFSET
header offset
9.375
HEADER_THICKNESS
header thickness
0.146
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0
HEIGHT_CONTROL
height control
9
HOST
host
1
INSIDE_TRIM
inside trim
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
ASI Doors, Inc.
MASSUNIT
massunit
1
MIRROR_IMAGE_HEADER
mirror image header
0
MODEL
model
Enviro XP2500
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPENING_HEIGHT
opening height
9
OPENING_WIDTH
opening width
8
OPERATION
operation
PANEL_CENTER_GAP
panel center gap
0.208
PANEL_HEIGHT
panel height
9
PANEL_MATERIAL
panel material
PANEL_OFFSET_FROM_BOTTOM
panel offset from bottom
0.146
PANEL_OFFSET_FROM_WALL
panel offset from wall
0.229
PANEL_ROLLER_MATERIAL
panel roller material
PANEL_THICKNESS
panel thickness
PANEL_TRACK_HEIGHT
panel track height
0.750
PANEL_TRACK_LENGTH
panel track length
8.229
PANEL_TRACK_THICKNESS
panel track thickness
0.333
PANEL_WIDTH
panel width
8.229
PHONE_NUMBER
phone number
1-800-558-7068
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
9
ROUGH_WIDTH
rough width
8
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TRACK_HEIGHT
track height
0.229
TRACK_LENGTH
track length
16.125
TRACK_MATERIAL
track material
TRACK_WIDTH
track width
0.333
TRIM_MATERIAL
trim material
TRIM_THICKNESS
trim thickness
0.125
TRIM_WIDTH
trim width
0.333
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.asidoors.com
VERSION
version
2015
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_TRACK
wall track
0
WALL_TRACK_HEIGHT
wall track height
3.000
WALL_TRACK_MATERIAL
wall track material
WIDTH
width
0
WIDTH_CONTROL
width control
8
NAME
name
Model XP 2500
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions