??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Helvex
Description
Model VCG-2
Bill of material
VCG-2
ORDERNO
VCG-2
ALWAYS_VERTICAL
always vertical
1
CONNECTION
connection
½" - 14 NPSM
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Single Faucet With Goose Neck And Short Handle
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/VCG-2.pdf
FEATURES
features
Val-Vex II Ceramic Disc ¼" Turn, Includes Fastening Tools, Swivel Outlet
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTRUCTIVE
instructive
http://www.helvex.com.mx/productos/instructivos/VCG-2TM.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
2.840
MODEL
model
VCG-2
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_HEIGHT
total height
14.700
TOTAL_WIDTH
total width
1.800
TYPE_COMMENTS
type comments
Hospital Faucets
URL
url
http://www.helvex.com.mx/contenido.php?producto=454
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model VCG-2
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions