??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Helvex
Description
Model TV-121
Bill of material
TV-121
ORDERNO
TV-121
ALWAYS_VERTICAL
always vertical
1
CERTIFICATION
certification
http://www.helvex.com.mx/productos/vistas/TV-121.pdf
CONNECTION
connection
½" - 14 NPSM
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Single Faucet Economizer To Wall Closing And Antibacterial Coating
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/TV-121.pdf
FEATURES
features
Automatic Closure, Activation Time Adjustable, Button With Antibacterial Coating, Closing Time Adjustable From 5 To 13 Seconds
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTRUCTIVE
instructive
http://www.helvex.com.mx/productos/instructivos/TV-121.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WATER_FLOW
max. water flow
2.110
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
14.220
MODEL
model
TV-121
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_BASE_DIAMETER
support base diameter
2.400
TOTAL_LENGTH
total length
7.500
TYPE_COMMENTS
type comments
Special Products
URL
url
http://www.helvex.com.mx/contenido.php?producto=637
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model TV-121
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions