??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Helvex
Description
Model TV-105
Bill of material
TV-105
ORDERNO
TV-105
ACCESSORIES
accessories
Economizador para autoajuste de flujo y palanca con recubrimiento antibacterial
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
NMX-C-415-ONNCCE-1999
CONNECTION
connection
½" - 14 NPSM
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Llave Economizadora con Seguro Antirrobo
DESIGN_OPTION
design option
-1
ELEVACI_N_POR_DEFECTO
elevación por defecto
0.800
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
HELVEX S.A. DE C.V.
MASSUNIT
massunit
1
MAX__WATER_FLOW
max. water flow
1.180
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
3.550
MODEL
model
TV-105
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
OPERATION
operation
Cierre Automático y Perilla multidireccional
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_HEIGHT
total height
4
TOTAL_LENGTH
total length
6.400
TOTAL_WIDTH
total width
2
TYPE_COMMENTS
type comments
Llave Economizadora
URL
url
http://www.helvex.com.mx/llave-tv-105
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WARRANTY
warranty
El producto HELVEX está garantizado como libre de defectos en materiales y procesos de fabricación. El producto HELVEX está garantizado, en lo que se refiere a los acabados; por un periodo de 10 años en los acabados cromo y duravex, y por 2 años en cabados diferentes al cromo, a partir de la fecha de compra indicada en la factura.
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Model TV-105
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions