??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Helvex
Description
Model TR-035
Bill of material
Model TR-035
ORDERNO
Model TR-035
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0.500
DESCRIPTION
description
Chapetón Deslizable
DESIGN_OPTION
design option
-1
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
HELVEX S.A. DE C.V.
MASSUNIT
massunit
1
MODEL
model
TR-035
OMNICLASS_NUMBER
omniclass number
23.45.05.14
OMNICLASS_TITLE
omniclass title
Plumbing Fixtures - Sanitary Washing Units
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_DEPTH
total depth
2.400
TOTAL_LENGTH
total length
17.400
TYPE_COMMENTS
type comments
Brazo y Chapetón
URL
url
http://www.helvex.com.mx/brazo-y-chapet%C3%B3n-tr-035
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model TR-035
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions