??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model TNC-36
Bill of material
TNC-36
ORDERNO
TNC-36
ALWAYS_VERTICAL
always vertical
0
BDS___BEEHIVE_DOME_STRAINER
bds - beehive dome strainer
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Terrazzo-Ware Mop Sink - Corner Series
DESIGN_OPTION
design option
-1
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KDG3___RUBBER_DRAIN_GASKET_FOR_3__WASTE_PIPE
kdg3 - rubber drain gasket for 3" waste pipe
1
KFC___FAUCET__CHROME_FINISH__H_C_
kfc - faucet, chrome finish (h&c)
1
KH36___HOSE_36__LONG_WITH_WALL_HANGER
kh36 - hose 36" long with wall hanger
1
KMH___MOP_HANGER_WITH_3_GRIPS_ON_A_STAINLESS_STEEL_BRACKET
kmh - mop hanger with 3 grips on a stainless steel bracket
1
LB___LINT_BASKET_STRAINER
lb - lint basket/strainer
1
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
TNC-36
OC___OPTIONAL_COLORS__CONTACT_FACTORY_
oc - optional colors (contact factory)
1
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SH___STANDARD_HEIGHT__12___FRONT_SHOULDER__TNC_MODELS_ONLY_
sh - standard height (12") front shoulder (tnc models only)
1
SHARED
shared
1
SSC___STAINLESS_STEEL_CAP__REQUIRES___SH_OPTION_
ssc - stainless steel cap (requires - sh option)
1
TF1___TILING_FLANGE__LEFT
tf1 - tiling flange, left
1
TF1___TILING_FLANGE__RIGHT
tf1 - tiling flange, right
1
TF2___TILING_FLANGE__TWO_SIDES
tf2 - tiling flange, two sides
1
URL
url
http://www.acornengineering.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Model TNC-36
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions