??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Helvex
Description
Model SS-1
Bill of material
SS-1
ORDERNO
SS-1
ALWAYS_VERTICAL
always vertical
1
CERTIFICATION
certification
http://www.helvex.com.mx/productos/vistas/SS-1.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Hardness Water Softener or Conditioner
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/SS-1.pdf
FEATURES
features
Protects Against Damage Of Sales Scale, Oxide And Corrosion, Cost Savings Through Better Use Of Energy In The Area Of Hot Water, Extended Duration Of Life Commercial Machinery And Equipment, Saving Time And Clean Costs Less, Cost Less Maintenance Of Feed-Water Heater And Distributing Reservoir
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTRUCTIVE
instructive
http://www.helvex.com.mx/productos/instructivos/SS-1.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAXIMUM_TUBULAR
maximum tubular
Ø 25,4 mm (Ø1")
MODEL
model
SS-1
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
5
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TRANSFORMER_SEALING_VOLTAGE
transformer sealing voltage
Input: 110-240 Vca 50/60 Hz, 0.5 A; Output: 18.8 Vca, 13.5 VA
TYPE_COMMENTS
type comments
Special Products
URL
url
http://www.helvex.com.mx/contenido.php?producto=661
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model SS-1
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions