??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Helvex
Description
Model MR-1001
Bill of material
MR-1001
ORDERNO
MR-1001
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/MR-1001.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Vértika Shower Faucet In-Wall To Thread (Kit)
DESIGN_OPTION
design option
-1
FEATURES
features
Vértika Threaded Embeddable Body; Left And Right Level Val-Vex To ¼" Turn Ceramic Disc; Includes Setting Tool
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPT
INSTALLATION_ADJUSTMENT
installation adjustment
0.315" (8 mm) Max.
INSTRUCTIVE
instructive
http://helvex.com/productos/instructivos/MR-1001.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
2.850
MODEL
model
MR-1001
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SUPPORT_BASE_DIAMETER
support base diameter
2
TOTAL_HEIGHT
total height
2.800
TOTAL_LENGTH
total length
3.500
TYPE_COMMENTS
type comments
Shower Faucet
URL
url
http://helvex.com/contenido.php?producto=513
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model MR-1001
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions