??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model MI-02-SC
Bill of material
MI-02-S/C
ORDERNO
MI-02-S/C
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://www.helvex.com.mx/productos/fichas/MI-02-SC.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Primma 4" Faucet Without Drain
DESIGN_OPTION
design option
-1
FEATURES
features
Small Valvex II Right And Left ¼ Turn Ceramic Disc; Includes Setting Kit
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPSM
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MODEL
model
MI-02-S/C
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_HEIGHT
total height
3.600
TOTAL_LENGTH
total length
6.200
TOTAL_WIDTH
total width
5.300
TYPE_COMMENTS
type comments
Lavatory Faucet Assemblies
URL
url
http://www.helvex.com.mx/contenido.php?producto=534
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model MI-02-SC
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions