??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1748ADA Series
Bill of material
LR1748ADA
ORDERNO
LR1748ADA
VAR_0_ELECTRONIC_VALVES__SINGLE_TEMP__METERING__SPECIFY_TYPE_WHERE_INDICATED_
-0 electronic valves, single temp. metering (specify type where indicated)
0
VAR_1_FLUSH_MOUNTED_ADA_SHOWERS
-1 flush-mounted ada showers
1
VAR_5_FLO_CLOZ__SINGLE_TEMP__W__LEVER_HANDLE_
-5 flo-cloz, single temp (w/ lever handle)
0
VAR_6_AIR_CONTROL__SINGLE_TEMPERATURE_METERING
-6 air-control, single temperature metering
0
VAR_8_T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE_WITH_PATENTED_LIGATURE_RESISTANT_ADA_TRI_LEVER_HANDLE__ASSE_1016_COMPLIANT_
-8 t/p temperature-pressure balancing mixing valve with patented ligature resistant ada tri-lever handle (asse 1016 compliant)
1
VAR_BS_BUILT_IN_LIQUID_SOAP_SYSTEM__DISPENSER_NOT_ADA_COMPLIANT_
-bs built-in liquid soap system (dispenser not ada compliant)
0
VAR_CH_CURTAIN_WITH_HEADRAIL___36__OPENING
-ch curtain with headrail - 36" opening
0
VAR_CI_CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
-ci cycle interrupt for time-trol valves
0
VAR_CSH_CONICAL_SHOWERHEAD__LIGATURE_RESISTANT_
-csh conical showerhead (ligature resistant)
0
VAR_D_SOAP_DISH
-d soap dish
0
VAR_EG_ENVIRO_GLAZE__SPECIFY_COLOR_
-eg enviro-glaze (specify color)
0
VAR_EH_EXTENDED_HEAD_17_5_DEGREE_DISCHARGE
-eh extended head 17.5 degree discharge
0
VAR_EVS1_ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
-evs1 electronic valve system - single temp
0
VAR_EVSP1_ELECTRONIC_VALVE_SYS__W__PIEZO_PUSHBUTTON
-evsp1 electronic valve sys. w/ piezo pushbutton
0
VAR_F_FLOW_CONTROL___2_0GPM__NO_LONGER_AVAILABLE_IN_CALIFORNIA_
-f flow control 2.0gpm (no longer available in california)
0
VAR_FG___14_GAGE_PANEL
-fg - 14 gage panel
0
VAR_FSP_PHENOLIC_FOLDING_SEAT_IN_LIEU_OF_PADDED_SEAT
-fsp phenolic folding seat in lieu of padded seat
0
VAR_FSS_STAINLESS_STEEL_FOLDING_SEAT_IN_LIEU_OF_PADDED_SEAT
-fss stainless steel folding seat in lieu of padded seat
0
VAR_G_INDIVIDUAL_STOPS__FLO_CLOZ_ONLY_
-g individual stops (flo-cloz only)
0
VAR_H_HAND_VOPLUME_CONTROL
-h hand voplume control
0
VAR_HL_HI_LO_FX_BRACKET
-hl hi-lo fx bracket
0
VAR_K_ALLEN_KEY_VOLUME_CONTROL
-k allen key volume control
0
VAR_LFS_LESS_PADDED_FOLDING_SEAT
-lfs less padded folding seat
0
VAR_LGB_LESS_GRAB_BAR
-lgb less grab bar
0
VAR_LRD_LESS_RECESSED_SOAP_DISH
-lrd less recessed soap dish
0
VAR_LVR_LEVER_HANDLE___5____8_VALVE_ONLY_
-lvr lever handle (-5 & -8 valve only)
0
VAR_MS_MODULAR_PRIVACY_COMPARTMENTS__SEE_DIANA_PRIVACY_TAB_
-ms modular privacy compartments (see diana privacy tab)
0
VAR_MSH_MULTI_STREAM_SHOWERHEAD
-msh multi-stream showerhead
0
VAR_MTP1_ELECTRONIC_VALVE_SYS__W__SINGLE_TEMP
-mtp1 electronic valve sys. w/ single temp
0
VAR_MTPP1_ELECTRONIC_VALVE_SYS__W__SINGLE_TEMP_PIEZO_PUSHBUTTON
-mtpp1 electronic valve sys. w/ single temp piezo pushbutton
0
VAR_MVC1_TIME_TROL___SINGLE_TEMP
-mvc1 time-trol - single temp
0
VAR_P_PENAL_SHOWERHEAD
-p penal showerhead
0
VAR_PBH_HEMISPHERICAL_PUSHBUTTON
-pbh hemispherical pushbutton
0
VAR_PPZ1_PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
-ppz1 programmable piezo pushbutton (single temperature only)
0
VAR_PSO__POSITIVE_SHUT_OFF_FOR_QUICK_DISCONNECT
-pso positive shut-off for quick disconnect
0
VAR_RP_REINFORCED_PANEL_FOR_FOLDING_SEAT_WITH_CURTAIN
-rp reinforced panel for folding seat with curtain
0
VAR_SB_24__SLIDE_BAR__PANEL_MOUNTED_
-sb 24" slide bar (panel mounted)
0
VAR_TF_TRANSFORMER__120VAC_TO_24VAC___MVC_OPTION_ONLY_
-tf transformer, 120vac to 24vac (-mvc option only)
0
VAR_W_WALL
-w wall
0
VAR_WS_WITHOUT_SHOWERHEAD
-ws without showerhead
0
VAR_Y_UNIVERSAL_BALL_JOINT
-y universal ball joint
0
VAR_YY_LOCKABLE_UNIVERSAL_BALL_JOINT
-yy lockable universal ball joint
0
VAR_Z_UP_DOWN_BALL_JOINT
-z up-down ball joint
0
VAR_ZZ_LOCKABLE_UP_DOWN_BALL_JOINT
-zz lockable up-down ball joint
0
VAR4___APEX
4 - apex
1
ASSEMBLY_CODE
assembly code
D2010710
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
2
DEFAULT_ELEVATION
default elevation
55
DESCRIPTION
description
Acorn Shower-Ware® 410BADA Series Apex Type 1, Flush-Mounted Showers - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
3
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MODEL
model
418BADA
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
09/21/2015
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
0
WFU
wfu
4
NAME
name
Model LR1748ADA Series
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions