??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model LR1748 Series
Bill of material
Model LR1748 Series
ORDERNO
Model LR1748 Series
VAR_EG_ENVIRO_GLAZE__SPECIFY_COLOR_
-eg enviro-glaze (specify color)
0
VAR_F_FLOW_CONTROL___2_0GPM__NO_LONGER_AVAILABLE_IN_CALIFORNIA_
-f flow control 2.0gpm (no longer available in california)
0
VAR_LRD_LESS_RECESSED_SOAP_DISH
-lrd less recessed soap dish
0
VAR_TF_TRANSFORMER__120VAC_TO_24VAC___MVC_OPTION_ONLY_
-tf transformer, 120vac to 24vac (-mvc option only)
0
ASSEMBLY_CODE
assembly code
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0.500
DEFAULT_ELEVATION
default elevation
63.000
DESCRIPTION
description
Ligature Resistant Wall Shower ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Bim Design Team
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0.500
KEYNOTE
keynote
LR1748___LIGATURE_RESISTANT_WALL_SHOWER
lr1748 - ligature resistant wall shower
1
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
LR1748ADA
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
MV___METERING_VALVE__AIR_CONTROL_METERING
mv - metering valve, air-control metering
0
MV_EVS1___METERING_VALVE__ELECTRONIC_VALVE_SYSTEM
mv-evs1 - metering valve, electronic valve system
0
MV_MTP1___METERING_VALVE__ELECTRONIC_VALVE_SYSTEM_PLUS
mv-mtp1 - metering valve, electronic valve system plus
0
MV_MVC1___METERING_VALVE__TIME_TROL
mv-mvc1 - metering valve, time-trol
0
MV_PPZ1___METERING_VALVE__PROGRAMMABLE_PIEZO_BUTTON
mv-ppz1 - metering valve, programmable piezo button
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
06/05/2019
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model LR1748 Series
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions