??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1741 Series
Bill of material
LR1748ADA
ORDERNO
VAR_EG_ENVIRO_GLAZE__SPECIFY_COLOR_
-eg enviro-glaze (specify color)
0
VAR_F_FLOW_CONTROL___2_0GPM__NO_LONGER_AVAILABLE_IN_CALIFORNIA_
-f flow control 2.0gpm (no longer available in california)
0
VAR_LRD_LESS_RECESSED_SOAP_DISH
-lrd less recessed soap dish
0
VAR_TF_TRANSFORMER__120VAC_TO_24VAC___MVC_OPTION_ONLY_
-tf transformer, 120vac to 24vac (-mvc option only)
0
VAR04___HOT___COLD_METERING
04 - hot & cold metering
ASSEMBLY_CODE
assembly code
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Bim Design Team
EVS1____ELECTRONIC_VALVE_SYSTEM_SINGLE_TEMP
evs1 - electronic valve system single temp
0
EVS2____ELECTRONIC_VALVE_SYSTEM_HOT___COLD
evs2 - electronic valve system hot & cold
EVSP1___SINGLE_TEMP__PIEZO_BUTTON
evsp1 - single temp, piezo button
EVSP2___HOT___COLD__PIEZO_BUTTONS
evsp2 - hot & cold, piezo buttons
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
LR1741_03_RD___LIGATURE_RESISTANT_WALL_SHOWER
lr1741-03-rd - ligature resistant wall shower
1
MA2___MANIFOLDED__2_STACK
ma2 - manifolded, 2-stack
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MODEL
model
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt - metal template (only 1 required per project)
0
MTP1___ELECTRONIC_VALVE_SYSTEM_PLUS_SINGLE_TEMP
mtp1 - electronic valve system plus single temp
0
MTP2___ELECTRONIC_VALVE_SYSTEM_PLUS_HOT___COLD
mtp2 - electronic valve system plus hot & cold
MTPP1___ELECTRONIC_VALVE_SYSTEM_PLUS_SINGLE_TEMP_PIEZO_BUTTON
mtpp1 - electronic valve system plus single temp piezo button
MTPP2___ELECTRONIC_VALVE_SYSTEM_PLUS_HOT___COLD_PIEZO_BUTTONS
mtpp2 - electronic valve system plus hot & cold piezo buttons
MV___METERING_VALVE__AIR_CONTROL_METERING
mv - metering valve, air-control metering
0
MVC1___TIME_TROL_SINGLE_TEMP
mvc1 - time-trol single temp
0
MVC2___TIME_TROL_HOT___COLD
mvc2 - time-trol hot & cold
1
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
PPZ1___PROGRAMMABLE_PIEZO_BUTTON_SINGLE_TEMP
ppz1 - programmable piezo button single temp
0
PPZ2___PROGRAMMABLE_PIEZO_BUTTONS_HOT___COLD
ppz2 - programmable piezo buttons hot & cold
RD___RECESSED_SOAP_DISH
rd - recessed soap dish
1
REVISED_DATE
revised date
11/18/2019
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
0
WFU
wfu
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions