??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1680 Series
Bill of material
LR1680
ORDERNO
LR1680
VAR1_28_GPF__HET_
1.28 gpf (het)
0
VAR1_6_GPF__NOT_AVAILABLE_IN_CALIFORNIA_
1.6 gpf (not available in california)
0
ADA___18__INTEGRAL_SEAT_HEIGHT
ada - 18" integral seat height
0
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
D2010110
CO1___CLEANOUT_WITH_O_RING_CONNECTING_TO_NO_HUB_4___102MM_
co1 - cleanout with o-ring connecting to no-hub 4" (102mm)
0
CO1_3___CLEANOUT_W__O_RING_CONNECTING_TO_NO_HUB_3___PLAIN_END_ONLY__N_A_WITH__WO3_
co1-3 - cleanout w/ o-ring connecting to no-hub 3" (plain end only, n/a with -wo3)
0
COH___CLEANOUT_HOOK_ASSEMBLY
coh - cleanout hook assembly
0
CONNECTION_SIZE
connection size
2.375
COST
cost
0
CREATION_DATE
creation date
4/02/20
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
10
DEFAULT_ELEVATION
default elevation
15
DESCRIPTION
description
Acorn - Ligature Resistant LR1680 Series Rear Mount, Wall Waste, Siphon Jet, Ligature Resistant Stainless Steel Toilet
DESIGN_OPTION
design option
-1
EG___ENVIRO_GLAZE
eg - enviro-glaze
0
EG___ENVIRO_GLAZE_EXTERIOR_ONLY__SPECIFY_COLOR_
eg - enviro-glaze exterior only (specify color)
0
EVSFV___MASTER_TROL_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
evsfv - master-trol flush valve (n/a for top supply)
0
EVSPFV___ELECTRONIC_FLUSH_VALVE_W__PIEZO_PUSHBUTTON__N_A_FOR_TOP_SUPPLY_
evspfv - electronic flush valve w/ piezo pushbutton (n/a for top supply)
0
FT___FLOOD_TROL__N_A_FOR_TOP_SUPPLY_
ft - flood-trol (n/a for top supply)
0
FTA___FLOOD_TROL_AUTO_RESET__N_A_FOR_TOP_SUPPLY_
fta - flood-trol auto-reset (n/a for top supply)
0
FTE___FLOOD_TROL__ELECTRONIC
fte - flood-trol, electronic
0
FV___FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv - flush valve, mechanical (n/a for ada)
0
FVBO___FLUSH_VALVE_BY_OTHERS
fvbo - flush valve by others
0
FVH___FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh - flush valve, hydraulic (n/a for top supply)
0
FVT___FLUSH_VALVE_THRU_WALL_CONNECTION
fvt - flush valve thru wall connection
0
GW___GASKET_WASTE__STANDARD_ON_FM_BUT_OPTINOAL_ON_RM_
gw - gasket waste (standard on-fm but optinoal on-rm)
0
GW___GASKETED_TOILET_WASTE
gw - gasketed toilet waste
0
HOST
host
5
HPS___HIGH_POLISH_INTEGRAL_SEAT
hps - high polish integral seat
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
INLET_DIAMETER_CONNECTION
inlet diameter connection
1
INSTALLATION_TYPE
installation type
Wall Mounted
LENGTH
length
29
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
LR1680
MT___METAL_TEMPLATE
mt - metal template
0
MTPFV_MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE
mtpfv master-trol plus electronic flush valve
0
MTPPFV_MASTER_TROL_PLUS_ELECTRONIC_FLUSH_VALVE_W__PIEZO
mtppfv master-trol plus electronic flush valve w/ piezo
0
MVCFV___TIME_TROL_ELECTRONIC_FV__N_A_FOR_TOP_SUPPLY_
mvcfv - time-trol electronic fv (n/a for top supply)
0
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PINNED_CLEANOUT_PLUG__FOR_CO1_OPTIONS_
pinned cleanout plug (for co1 options)
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acorneng.com/uploads/fileLibrary/LR1680.pdf
PRODUCT_PAGE_URL
product page url
https://www.acorneng.com/lig-res-siphon-jet-ss-toilet-lr1680-series
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
T___TOP__EXPOSED_
t - top (exposed)
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF___TIME_TROL_TRANSFORMER
tf - time-trol transformer
0
TG___TWELVE_GAGE_HOUSING
tg - twelve gage housing
0
THICKNESS___TYPE___CONCRETE_BLOCK__STEEL
thickness / type: concrete block steel
0
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
0
TWE___TOILET_WASTE_EXTENSION__3__STANDARD___SPECIFY_LENGTH_BEYOND_FIXTURE_
twe - toilet waste extension (3" standard) (specify length beyond fixture)
0
URL
url
www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2016
VOLTAGE
voltage
0
W___WALL__CONCEALED_
w - wall (concealed)
0
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.acorneng.com/terms-and-conditions
WASTE_CONNECTION
waste connection
1
WFU
wfu
10
WIDTH
width
14.25
WO3B___3__BELL_WASTE_OUTLET_W__STD__2_3_8__TRAP
wo3b - 3" bell waste outlet w/ std. 2-3/8" trap
0
NAME
name
Model LR1680 Series
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업