??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1672
Bill of material
LR1653-1-04-M
ORDERNO
LR1653-1-04-M
VAR03_M__SINGLE_TEMP__METERING
03-m- single temp. metering
1
BRS__BRASS_BODY_VALVE
brs- brass body valve
0
COPYRIGHTED_BY
copyrighted by
Acorn Eng.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Ligature Resistant Drinking Fountain-ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Design BIM Team
EG___ENVIRO_GLAZE_COLOR__SPECIFY_
eg - enviro-glaze color, specify:
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMPERATURE
evs1 - electronic valve system - single temperature
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_SINGLE_TEMP_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system single temp w/ piezo pushbutton
0
FMT__FIXTURE_MOUNTED_TRIM
fmt- fixture mounted trim
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
LW1__THRU_WALL_WASTE_EXTENSION_WITH_P_TRAP
lw1- thru-wall waste extension with p-trap
0
LWE__LAVY_WASTE_EXTENSION__3__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
lwe- lavy waste extension (3" standard) specify length beyond fixture
0
MA2__MANIFOLDED_2_STACK
ma2- manifolded 2 stack
0
MA3__MANIFOLDED_3_STACK
ma3- manifolded 3 stack
0
MA4__MANIFOLDED_4_STACK
ma4- manifolded 4 stack
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
LR1672-1-03
MT___METAL_TEMPLATE__ONLY_1_REQUIRED_PER_PROJECT_
mt- metal template (only 1 required per project)
0
MTP1_SINGLE_TEMP
mtp1 single temp
0
MTPP1__SINGLE_TEMP_W__PIEZO_PUSHBUTTON
mtpp1- single temp w/ piezo pushbutton
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT___TIME_TROL_SINGLE_TEMP_BATTERY_POWERED__BATTERIES_NOT_INCLUDED_
mvc1-bat- time-trol single temp battery powered (batteries not included)
0
OMNICLASS_NUMBER
omniclass number
23.65.70.14
OMNICLASS_TITLE
omniclass title
Fountains
PART_TYPE
part type
0
PFB__POWER_FAILURE_BYPASS__PROVIDES_EMERGENCY_DRINKING_WATER_IN_THE_EVENT_OF_POWER_FAILURE_
pfb- power failure bypass (provides emergency drinking water in the event of power failure)
0
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW__WALL_SLEEVE
sw- wall sleeve
0
TF__TRANSFORMER__120_VAC_TO_24_VAC___MVC_OPTION_ONLY_
tf- transformer, 120 vac to 24 vac (-mvc option only)
0
TG__12_GAGE_CABINET
tg- 12 gage cabinet
0
URL
url
http://www.acorneng.com
VAC__ACORNVAC_SYSTEM
vac- acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model LR1672
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions