??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR1652
Bill of material
LR1652-1-04-M
ORDERNO
LR1652-1-04-M
VAR_1____OFF_FLOOR__WALL_OUTLET
-1 - off-floor, wall outlet
1
VAR03_M___SINGLE_TEMP_METERING
03-m - single temp metering
0
VAR04_M___HOT___COLD_METERING
04-m - hot & cold metering
1
ADA_COMPLIANT
ada compliant
1
ASSEMBLY_CODE
assembly code
D2010400
BRS___BRASS_BODY_VALVE
brs - brass body valve
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
0
COST
cost
0
CREATION_DATE
creation date
3/31/20
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
1.5
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Acorn - Ligature Resistant LR1652 Series Lavatory with Oval Bowl - ADA 2010 Compliant
DESIGN_OPTION
design option
-1
DMB__DECK_MOUNTED_HEMISPHERICAL_DRINKING_BUBBLER__COLD_WATER_ONLY__NOT_APPLICABLE_WITH__03_M_TEMPERED_SUPPLY
dmb- deck mounted hemispherical drinking bubbler (cold water only) not applicable with -03-m tempered supply
0
EG___ENVIRO_GLAZE_COLOR
eg - enviro-glaze color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVS2___ELECTRONIC_VALVE_SYSTEM___HOT___COLD
evs2 - electronic valve system - hot & cold
0
EVSP1__SINGLE_TEMP__PIEZO_BUTTON
evsp1 -single temp, piezo button
0
EVSP2__HOT___COLD__PIEZO_BUTTONS
evsp2 -hot & cold, piezo buttons
0
FMT___FIXTURE_MOUNTED_TRIM
fmt - fixture mounted trim
0
HEIGHT
height
14.9417475728155
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
1.5
LENGTH
length
18
LR1652___LIGATURE_RESISTANT_LAVATORY_WITH_OVAL_BOWL___ADA_COMPLIANT
lr1652 - ligature resistant lavatory with oval bowl - ada compliant
1
LW1___LAVY_THROUGH_WALL_EXTENSION_WITH_P_TRAP
lw1 - lavy through-wall extension with p-trap
0
LWE___LAVY_WASTE_EXTENSION__11__STANDARD__SPECIFY_LENGTH_BEYOND_FIXTURE
lwe - lavy waste extension (11" standard) specify length beyond fixture
0
MA2___MANIFOLDED__2_STACK
ma2 - manifolded, 2-stack
0
MA3___MANIFOLDED__3_STACK
ma3 - manifolded, 3-stack
0
MA4___MANIFOLDED__4_STACK
ma4 - manifolded, 4-stack
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
LR1652-1-04-M
MT___METAL_TEMPLATE__ONLY_1_REQD_PER_PROJECT_
mt - metal template (only 1 reqd per project)
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
MVC1_BAT__SINGLE_TEMP_BATTERY_POWERED__BATTERIES_NOT_INCLUDED_
mvc1-bat -single temp battery powered (batteries not included)
0
MVC2___TIME_TROL___HOT___COLD
mvc2 - time-trol - hot & cold
0
MVC2_BAT___TIME_TROL___HOT___COLD___BATTERY_OPERATION
mvc2-bat - time-trol - hot & cold - battery operation
0
MVC2_BAT__HOT___COLD_BATTERY_POWERED__BATTERIES_NOT_INCLUDED_
mvc2-bat- hot & cold battery powered (batteries not included)
0
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
PFB___POWER_FAILURE_BYPASS__PROVIDES_DRINKING_WATER_IN_THE_EVENT_OF_POWER_FAILURE_
pfb - power failure bypass (provides drinking water in the event of power failure)
0
PPZ1___PROGRAMMABLE_PIEZO_PUSHBUTTON__SINGLE_TEMPERATURE_ONLY_
ppz1 - programmable piezo pushbutton (single temperature only)
0
PPZ2___PROGRAMMABLE_PIEZO_BUTTON__HOT_AND_COLD_
ppz2 - programmable piezo button (hot and cold)
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.acorneng.com/uploads/fileLibrary/LR1652.pdf
PRODUCT_URL
product url
www.acorneng.com/ada-ss-oval-lav-lr1652
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SW___WALL_SLEEVE
sw - wall sleeve
0
TF__TRANSFORMER__120VAC_TO_24VAC___MVC_OPTION_ONLY_
tf- transformer, 120vac to 24vac (-mvc option only)
0
TG___12_GAGE_CABINET
tg - 12 gage cabinet
0
THLR__TOWEL_HOOK___LEFT_SIDE__SINGLE___DOUBLE____RIGHT_SIDE__SINGLE__DOUBLE
thlr- towel hook left side single double right side single double
0
URL
url
http://www.acorneng.com
VAC___ACORNVAC_SYSTEM
vac - acornvac system
0
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.acorneng.com/terms-and-conditions
WASTE_CONNECTION
waste connection
1
WFU
wfu
3
WIDTH
width
26.25
NAME
name
Model LR1652
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions