??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Armstrong International
Description
Model HC6100
Bill of material
Model HC6100
ORDERNO
Model HC6100
VAR04_CSI
04 csi
23 84 13
VAR95_CSI
95 csi
15750
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3040300
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_INLET_CONNECTION_RADIUS
cold water inlet connection radius
0.190
COPYRIGHT
copyright
© 2015 Armstrong International, Inc
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Steam Humidifier - Electric
DESIGN_OPTION
design option
-1
DRAIN_OUTLET_CONNECTION_RADIUS
drain outlet connection radius
0.500
ENTERING_WATER_TEMPERATURE
entering water temperature
<140 F
FAMILY_NAME
family name
HOST
host
5
INSTALLATION_URL
installation url
http://www.armstronginternational.com/files/common/hvacsolutionsource/hc6000.pdf
KEYNOTE
keynote
LEAVING_WATER_TEMPERATURE
leaving water temperature
<158 F
MAINTENANCE_URL
maintenance url
http://www.armstronginternational.com/files/products/humidifiers/pdf/installation/539.pdf
MANUFACTURER
manufacturer
Armstrong International - Humidification Products
MANUFACTURER_ADDRESS
manufacturer address
816 Maple Street, Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:hvacsales@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 273-9500
MANUFACTURER_PHONE
manufacturer phone
(269) 273-1415
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_FLOW_RATE
maximum flow rate
0.310
MODEL
model
HC-6100
NOMINAL_AMPS
nominal amps
13.300
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.50.17.21
OMNICLASS_TITLE
omniclass title
Air Humidifiers
OVERALL_DEPTH
overall depth
23.090
OVERALL_HEIGHT
overall height
32.500
OVERALL_WIDTH
overall width
22.280
PART_TYPE
part type
0
PHASE_NUMBER
phase number
Single Phase
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.armstronginternational.com/sites/default/files/resources/documents/hc6000.pdf
PRODUCT_NAME
product name
Humidiclean Series HC-6000 Humidifiers
PRODUCT_PAGE_URL
product page url
https://www.armstronginternational.com/products-systems/humidification/humidification/electric-steam-humidifiers/humidiclean%E2%84%A2-series-hc-6000-humidifiers
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STEAM_DISCHARGE_RADIUS
steam discharge radius
1.190
SUBCATEGORY
subcategory
Electric Resistive Heating Element Type
TECHNICAL_INFORMATION
technical information
http://www.armstronginternational.com/files/common/submittals/cd1338.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_FINISH
unit finish
URL
url
http://www.armstronginternational.com
VERSION
version
2014
VOLTAGE
voltage
208
WARRANTY_URL
warranty url
www.armstronginternational.com/files/products/humidifiers/pdf/hc-6000_warranty.pdf
NAME
name
Model HC6100
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions