??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Armstrong International
Description
Model HC6000 OE
Bill of material
Model HC6000 OE
ORDERNO
Model HC6000 OE
VAR04_CSI
04 csi
23 84 13
VAR95_CSI
95 csi
15750
ASSEMBLY_CODE
assembly code
D3040300
BASE_DEPTH
base depth
49.500
BASE_WIDTH
base width
38.301
CATEGORY
category
CLASSIFICATION
classification
0
COPYRIGHT
copyright
© 2015 Armstrong International, Inc
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Steam Humidifier - Electric
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
INSTALLATION_URL
installation url
http://www.armstronginternational.com/files/common/hvacsolutionsource/hc6000.pdf
KEYNOTE
keynote
MAINTENANCE_URL
maintenance url
http://www.armstronginternational.com/files/products/humidifiers/pdf/installation/539.pdf
MANUFACTURER
manufacturer
Armstrong International - Humidification Products
MANUFACTURER_ADDRESS
manufacturer address
816 Maple Street, Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:hvacsales@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 273-9500
MANUFACTURER_PHONE
manufacturer phone
(269) 273-1415
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
HC-6000
OMNICLASS_NUMBER
omniclass number
23.60.70.00
OMNICLASS_TITLE
omniclass title
General Protection for Services
OVERALL_HEIGHT
overall height
70.301
OVERALL_WIDTH
overall width
82.719
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.armstronginternational.com/sites/default/files/resources/documents/hc6000.pdf
PRODUCT_NAME
product name
Humidiclean Series HC-6000 Humidifiers
PRODUCT_PAGE_URL
product page url
https://www.armstronginternational.com/products-systems/humidification/humidification/electric-steam-humidifiers/humidiclean%E2%84%A2-series-hc-6000-humidifiers
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBCATEGORY
subcategory
Electric Resistive Heating Element Type
TECHNICAL_INFORMATION
technical information
http://www.armstronginternational.com/files/common/submittals/cd1338.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.armstronginternational.com
VERSION
version
2014
WARRANTY_URL
warranty url
www.armstronginternational.com/files/products/humidifiers/pdf/hc-6000_warranty.pdf
NAME
name
Model HC6000 OE
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions