??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model H-10000
Bill of material
H-1000
ORDERNO
H-1000
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
NOM-008-CONAGUA-1998
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0.500
DESCRIPTION
description
Regadera de Chorro Regulable
DESIGN_OPTION
design option
-1
FEATURES
features
Regadera de Media y Alta Presión, Economizador Dinámico de Agua, Incluye Nudo Móvil, Chorro Regulable
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPT
MANUFACTURER
manufacturer
HELVEX S.A. de C.V.
MASSUNIT
massunit
1
MAX__WATER_FLOW
max. water flow
2.640
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WATER_FLOW
min. water flow
1.580
MIN__WORKING_PRESSURE
min. working pressure
14.220
MODEL
model
H-1000
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
Regadera
URL
url
http://www.helvex.com.mx/regadera-h-1000
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Model H-10000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions