??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Helvex
Description
Model EP99-1.9
Bill of material
EP99-1.9
ORDERNO
EP99-1.9
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0.500
DESCRIPTION
description
Monomando con desagüe de push, con descarga de 1.9
DESIGN_OPTION
design option
-1
FEATURES
features
Monomando con desagüe de push, inserto para rebosadero y herramienta para sujeción
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPSM
MANUFACTURER
manufacturer
HELVEX S.A. de C.V.
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
2.840
MODEL
model
EP99-1.9
OMNICLASS_NUMBER
omniclass number
23.45.55.14
OMNICLASS_TITLE
omniclass title
Single Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_HEIGHT
total height
7.100
TOTAL_LENGTH
total length
6.500
TOTAL_WIDTH
total width
1.800
TYPE_COMMENTS
type comments
Monomando para lavabo
URL
url
http://www.helvex.com.mx/monamando-ep99-19
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Model EP99-1.9
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions