??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Helvex
Description
Model EP2006-1.9 1.9
Bill of material
EP2006-1.9
ORDERNO
EP2006-1.9
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0.500
DESCRIPTION
description
Ensamble de 8" a 12" con desaguüe de push, con descarga de 1.9 lpm
DESIGN_OPTION
design option
-1
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPSM
MANUFACTURER
manufacturer
HELVEX S.A. de C.V.
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
2.850
MODEL
model
EP2006-1.9
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_HEIGHT
total height
4
TOTAL_LENGTH
total length
7
TYPE_COMMENTS
type comments
Mezcladora para lavabo con desagüe de push, instalación de 8" a 12" con Valvex V de discos cerámicos de 1/4 de vuelta.
URL
url
http://www.helvex.com.mx/ep2006-19
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Model EP2006-1.9 1.9
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions