??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model EP-2006
Bill of material
EP-2006
ORDERNO
EP-2006
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0.500
DESCRIPTION
description
12" Nuva Widespread Faucet Assembly Pop-up Drain
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/ensamble-ep-2006
FEATURES
features
¼ Left Turn and Right Turn Val-vex Ceramic Disc, Setting Tool Included For 8", 10" and 12" Installation, Hidden Aerator
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPSM
INSTRUCTIVE
instructive
http://www.helvex.com.mx/ensamble-ep-2006
MANUFACTURER
manufacturer
Helvex
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MECHANICAL_GUIDE
mechanical guide
http://www.helvex.com.mx/ensamble-ep-2006
MIN__WORKING_PRESSURE
min. working pressure
2.850
MODEL
model
EP-2006
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_HEIGHT
total height
4
TOTAL_LENGTH
total length
7
TYPE_COMMENTS
type comments
Lavatory Faucet Assemblies
URL
url
http://www.helvex.com.mx/ensamble-ep-2006
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Model EP-2006
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions