??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Armstrong International
Description
Model EHU-803
Bill of material
Model EHU-803
ORDERNO
Model EHU-803
VAR04_CSI
04 csi
23 84 13
VAR95_CSI
95 csi
15750
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3040300
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_INLET_CONNECTION_RADIUS
cold water inlet connection radius
0.187
COPYRIGHT
copyright
© 2015 Armstrong International, Inc
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
12.400
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Steam Humidifier - Electric
DESIGN_OPTION
design option
-1
DRAIN_OUT_CONNECTOR
drain out connector
Drain Out Connection
DRAIN_OUTLET_CONNECTION_RADIUS
drain outlet connection radius
0.500
E
e
8
ENTERING_WATER_TEMPERATURE
entering water temperature
< 140 F
F
f
17.500
FAMILY_NAME
family name
G
g
7.050
H
h
3.900
HOST
host
5
I
i
11.500
KEYNOTE
keynote
L
l
2
LEAVING_WATER_TEMPERATURE
leaving water temperature
<160 F
LOAD_CLASSIFICATION
load classification
M
m
2.500
MANUFACTURER
manufacturer
Armstrong International - Humidification Products
MANUFACTURER_ADDRESS
manufacturer address
816 Maple Street, Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:hvacsales@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 273-9500
MANUFACTURER_PHONE
manufacturer phone
(269) 273-1415
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_FLOW_RATE
maximum flow rate
0.310
MODEL
model
EHU-803
NOMINAL_AMPS
nominal amps
31.300
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.50.17.21
OMNICLASS_TITLE
omniclass title
Air Humidifiers
OVERALL_DEPTH
overall depth
14.100
OVERALL_HEIGHT
overall height
31.800
OVERALL_WIDTH
overall width
19.600
PART_TYPE
part type
0
PHASE_NUMBER
phase number
Single Phase
POWER_CONNECTOR
power connector
Power Connection
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.armstronginternational.com/sites/default/files/resources/documents/552.pdf
PRODUCT_NAME
product name
Electric Steam Humidifiers - Series EHU-800 Electrode
PRODUCT_PAGE_URL
product page url
https://www.armstronginternational.com/products-systems/humidification/humidification/electric-steam-humidifiers/series-ehu-800-electrode
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SET_TEMPERATURE
set temperature
0
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
http://www.armstronginternational.com/files/common/specifications/SpecSheet1280.doc
STEAM_OUTLET_CONNECTION_SIZE
steam outlet connection size
1.250
STEAM_OUTLET_CONNECTOR
steam outlet connector
Steam Outlet Connection
SUBCATEGORY
subcategory
Electrode Type
TECHNICAL_INFORMATION
technical information
http://www.armstronginternational.com/files/common/submittals/CD2814.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_FINISH
unit finish
URL
url
http://www.armstronginternational.com
VERSION
version
2014
VOLTAGE
voltage
120.000
WATER_SUPPLY_CONNECTOR
water supply connector
Water Supply Connection
NAME
name
Model EHU-803
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions