??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model E-907
Bill of material
E-907
ORDERNO
E-907
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/E-907.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Explora Single Control With Grid Drain
DESIGN_OPTION
design option
-1
FEATURES
features
Single Control Ceramic Cartridge; Includes Setting Tools; Flexible Hose 12" Large; Grid Drain With Overflow
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPSM
INSTRUCTIVE
instructive
http://helvex.com/productos/instructivos/E-907.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
8.530
MODEL
model
E-907
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_HEIGHT
total height
5.700
TOTAL_LENGTH
total length
6.000
TOTAL_WIDTH
total width
2
TYPE_COMMENTS
type comments
Single Control Lavatory Faucet
URL
url
http://helvex.com/contenido.php?producto=567
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model E-907
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions