??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 450B Series
Bill of material
458B-T
ORDERNO
458B-T
VAR_CSH___CONICAL_SHOWERHEAD
-csh - conical showerhead
0
VAR0___ELECTRONIC_VALVES__SINGLE_TEMP_METERING
0 - electronic valves, single-temp metering
0
VAR1___FLO_CLOZ__H___C
1 - flo-cloz, h & c
0
VAR5___FLO_CLOZ__SINGLE_TEMPERATURE
5 - flo-cloz, single temperature
0
VAR6___AIR_CONTROL__SINGLE_TEMPERATURE_METERING
6 - air-control, single temperature metering
0
VAR7___METER_MATIC__SINGLE_TEMPERATURE_METERING
7 - meter-matic, single temperature metering
0
VAR8___T_P_TEMPERATURE_PRESSURE_BALANCING_MIXING_VALVE__ASSE_1016_COMPLIANT_
8 - t/p temperature-pressure balancing mixing valve (asse 1016 compliant)
1
BS___BUILT_IN_LIQUID_SOAP_SYSTEM
bs - built-in liquid soap system
0
CH___CURTAIN_WITH_HEADRAIL___36__OPENING
ch - curtain with headrail - 36" opening
0
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CSH___CONICAL_SHOWERHEAD
csh - conical showerhead
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
D___SOAP_DISH
d - soap dish
0
DEFAULT_ELEVATION
default elevation
6
DESCRIPTION
description
Apex Type 5 Surface-Mounted Showers
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
EG___ENVIRO_GLAZE__SPECIFY_COLOR
eg - enviro-glaze, specify color
0
EVS1___ELECTRONIC_VALVE_SYSTEM___SINGLE_TEMP
evs1 - electronic valve system - single temp
0
EVSP1___ELECTRONIC_VALVE_SYSTEM_W__PIEZO_PUSHBUTTON
evsp1 - electronic valve system w/ piezo pushbutton
0
F___FLOW_CONTROL_1_4__1_6__OR_2_0_GPM
f - flow control 1.4, 1.6, or 2.0 gpm
0
FG___14_GAGE_MATERIAL_CONSTRUCTION
fg - 14 gage material construction
0
FX___HAND_SHOWER_WITH_60__STAINLESS_STEEL_HOSE
fx - hand shower with 60" stainless steel hose
0
G___INDIVIDUAL_STOPS__FLO_CLOZ___METER_MATIC_ONLY_
g - individual stops (flo-cloz & meter-matic only)
0
H___HAND_VOLUME_CONTROL
h - hand volume control
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
K___ALLEN_KEY_VOLUME_CONTROL
k - allen key volume control
0
LVR___LEVER_HANDLE___5_VALVES_ONLY_
lvr - lever handle (-5 valves only)
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MODEL
model
458B-T
MS___MODULAR_PRIVACY_COMPARTMENTS__SEE_DIANA_PRIVACY_TAB_
ms - modular privacy compartments (see diana privacy tab)
0
MSH___MULTI_STREAM_SHOWER_HEAD
msh - multi-stream shower head
0
MV___METERING_VALVE_IN_RISER__AIR_CONTROL_
mv - metering valve in riser (air-control)
0
MVC1___TIME_TROL___SINGLE_TEMP
mvc1 - time-trol - single temp
0
P___PENAL_SHOWER_HEAD
p - penal shower head
0
PART_TYPE
part type
0
PBH___HEMISPHERICAL_PUSHBUTTON
pbh - hemispherical pushbutton
0
RD___RECESSED_SOAP_DISH
rd - recessed soap dish
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RP___REINFORCED_PANEL
rp - reinforced panel
0
SB___24__SLIDE_BAR__FOR__FX_HAND_SHOWER_
sb - 24" slide bar (for -fx hand shower)
0
SC___SUPPLY_COVER__CEILING_HEIGHT_______
sc - supply cover, ceiling height_______
0
SCH___HORIZONTAL_SUPPLY_COVER
sch - horizontal supply cover
0
SHARED
shared
1
T___TOP_SUPPLY
t - top supply
1
TF___TRANSFORMER
tf - transformer
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
W___WALL_SUPPLY
w - wall supply
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WS___WITHOUT_SHOWERHEAD
ws - without showerhead
0
Y___UNIVERSAL_BALL_JOINT
y - universal ball joint
0
YY___LOCKABLE_UNIVERSAL_BALL_JOINT
yy - lockable universal ball joint
0
Z___UP_DOWN_BALL_JOINT
z - up-down ball joint
0
ZZ___LOCKABLE_UP_DOWN_BALL_JOINT
zz - lockable up-down ball joint
0
NAME
name
Model 450B Series
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions