??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 43760 - Threaded rod 2 meter - NFE 25136 - 4.6 class - Plain
Bill of material
emile_maurin_4376016
DES
Long description
Tige filetée longueur 2 mètres
NORME1
Standard 1
NFE 25136
NORME2
Standard 2
-
MATIERE
Material
Acier classe 4.6
REVETEMENT
Coating
Brut
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
LODLEVEL
LOD Level
D
mm
L
2000 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions