??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3802
Bill of material
3802
ORDERNO
3802
VAR_1_OFF_FLOOR_WALL_OUTLET
-1 off-floor wall outlet
1
VAR_9_LESS_SPOUT_AND_VALVE___MUST_SPECIFY_PUNCHING_IF_REQUIRED__H1_SINGLE_HOLE_ON_CENTER_H34_4__CENTERSET_THREE_HOLES
-9 less spout and valve ( must specify punching if required) h1 single hole on center h34 4" centerset three holes
0
VAR_AB09_DYSON_AIRBLADE_TAP_SHORT__DECK_MOUNTED_FAUCET_
-ab09 dyson airblade tap short (deck mounted faucet)
0
VAR_COLOR_REFER_TO_WWW__ACORNENG_COM_FOR_AVAILABLE_COLORS__SEARCH_CORTERRA_
-color refer to www. acorneng.com for available colors (search corterra)
0
VAR_EG_ENVIRO_GLAZE__ENCLOSURE__COLOR__REFER_TO_WWW_ACORNENG_COM_FOR_AVAILABLE_COLORS_
-eg enviro-glaze (enclosure) color (refer to www acorneng.com for available colors)
0
VAR_H_HAND_OPERATION_WITH_DECK_MOUNTED_SPOUT___PUSHBUTTON
-h hand operation with deck mounted spout & pushbutton
0
VAR_MC_MOUNTING_CARRIERS
-mc mounting carriers
0
VAR_MXTP_ASSE_1070_TEMPERING_VALVE
-mxtp asse 1070 tempering valve
0
VAR_PDM_METERING_LIQUID_SOAP_DISPENSER
-pdm metering liquid soap dispenser
0
VAR_PT_P_TRAP_WASTE__MUST_SPECIFY_TYPE__PLASTIC_OR_BRASS_
-pt p-trap waste (must specify type, plastic or brass)
0
VAR_SO_SENSOR_OPERATION_WITH_DECK_MOUNTED_SPOUT
-so sensor operation with deck mounted spout
0
VAR_SO_BAT_SENSOR_OPERATION_BATTERY_POWERED_WITH_DECK_MOUNTED_SPOUT___BATTERIES_NOT_INCLUDED_
-so-bat sensor operation battery powered with deck mounted spout ( batteries not included)
0
VAR_SOS_SENSOR_OPERATED_LIQUID_SOAP_DISPENSER
-sos sensor operated liquid soap dispenser
0
VAR_SOS_BAT_SENSOR_OPERATED_LIQUID_SOAP_DISPENSER__BATTERY_POWERED__BATTERIES_NOT_INCLUDED_
-sos-bat sensor operated liquid soap dispenser (battery powered, batteries not included)
0
VAR_ST_SINGLE_TEMPERATURE_VALVE
-st single temperature valve
0
ACORN_URL
acorn url
https://www.acorneng.com/
ASSEMBLY_CODE
assembly code
D2010310
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
1.5
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Neo-Metro 56" Solid Surface Basin
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn BIM Design Team
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
1.5
MANUFACTURER
manufacturer
Neo-Metro
MASSUNIT
massunit
1
MODEL
model
9152
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
1/23/2018
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
URL
url
http://www.neo-metro.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
1
WFU
wfu
2
NAME
name
Model 3802
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions