??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3771
Bill of material
3771-1
ORDERNO
3771-1
VAR1___OFF_FLOOR__WALL_OUTLET
1 - off-floor, wall outlet
0
VAR2___ON_FLOOR__WALL_OUTLET
2 - on-floor, wall outlet
0
VAR3771___MERIDIAN_CORTERRA_CURVED_FRONT_UNI_BASIN
3771 - meridian corterra curved front uni-basin
1
VAR9___LESS_SPREAYHEAD_AND_VALVES__ONLY_AVAILABLE_WITH___RLD_BASIN_
9 - less spreayhead and valves (only available with - rld basin)
0
ASSEMBLY_CODE
assembly code
D2010310
COST
cost
0
CSG___4__CENTERSET_FAUCET_WITH_GOOSENECK_SPOUT_AND_WRISTBLADE_HANDLES__INCLUDES__RLD_BASIN____H34_
csg - 4" centerset faucet with gooseneck spout and wristblade handles (includes -rld basin & -h34)
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
34
DESCRIPTION
description
Meridian Corterra Curved Front Uni-Basin - ADA Compliant
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS
ECL___EXTENDED_COUNTERTOP___LEFT_HAND__SPECIFY_______120__MAXIMUM_OVERALL_WIDTH_
ecl - extended countertop - left hand, specify ____ (120" maximum overall width)
0
ECR___EXTENDED_COUNTERTOP___RIGHT_HAND__SPECIFY_______120__MAXIMUM_OVERALL_WIDTH_
ecr - extended countertop - right hand, specify ____ (120" maximum overall width)
0
H___HAND_OPERATION
h - hand operation
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
JH___31__JUNIOR_RIM_HEIGHT__NOT_ADA_COMPLIANT_EXCEPT_AS__1_JH_SES_
jh - 31" junior rim height (not ada compliant except as -1-jh-ses)
0
LSA___LEFT_SIDE_APRON__ONLY_AVILABLE_WITH__ECL_
lsa - left side apron (only avilable with -ecl)
0
LSS___LEFT_SIDE_SPLASH__ONLY_AVAILABLE_WITH__ECL_
lss - left side splash (only available with -ecl)
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MODEL
model
3771-1
OCC___OPTIONAL_CORTERRA_COLOR___SPECIFY___
occ - optional corterra color - specify:__
0
PART_TYPE
part type
0
PDM___METERING_LIQUID_SOAP_DISPENSER
pdm - metering liquid soap dispenser
0
PHONE_
phone#
626-336-4561
PPZ___PROGRAMMABLE_PIEZO_PUSH_BUTTON_ELECTRONIC_METERING
ppz - programmable piezo push button electronic metering
0
REVISED_DATE
revised date
23/06/2014
RLD___MOLDED_IN__D__SHAPE_CORTERRA_BASIN___SPECIFY_PUNCHING_FOR__9__VALVE_BY_OTHERS____H1_SINGLE_HOLE_CENTERED
rld - molded-in "d" shape corterra basin ( specify punching for -9, valve by others) - h1 single hole centered
0
RLD___MOLDED_IN__D__SHAPE_CORTERRA_BASIN__SPECIFY_PUNCHING_FOR__9__VALVE_BY_OTHERS____H24_TWO_HOLES__4__CENTERSET
rld - molded-in "d" shape corterra basin (specify punching for -9, valve by others) - h24 two holes, 4" centerset
0
RLD___MOLDED_IN__D__SHAPE_CORTERRA_BASIN__SPECIFY_PUNCHING_FOR__9__VALVE_BY_OTHERS___H38_THREE_HOLES__8__CENTERSET
rld - molded-in "d" shape corterra basin (specify punching for -9, valve by others) -h38 three holes, 8" centerset
0
RLD___MOLDED_IN__D__SHAPE_CORTERRA_BASIN__SPECIFY_PUNCHING_FOR_9__VALVE_BY_OTHERS___H34_THREE_HOLES__4__CENTERSET
rld - molded-in "d" shape corterra basin (specify punching for-9, valve by others) -h34 three holes, 4" centerset
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RSA___RIGHT_SIDE_APRON__ONLY_AVAILABLE_WITH__ECR_
rsa - right side apron (only available with -ecr)
0
RSS___RIGHT_SIDE_SPLASH__ONLY_AVAILABLE_WITH__ECR_
rss - right side splash (only available with -ecr)
0
SES___SCALLOPED_ENCLOSURE_STYLE
ses - scalloped enclosure style
0
SHARED
shared
1
SO___SENSOR_OPERATION
so - sensor operation
0
SO_BAT___SENSOR_OPERATION__BATTERY_POWERED__BATTERIES_NOT_INCLUDED_
so-bat - sensor operation, battery powered (batteries not included)
0
SPX___16_GAGE_STAINLESS_STEEL_ENCLOSURE
spx - 16 gage stainless steel enclosure
0
ST___SINGLE_TEMPERATURE_VALVE
st - single temperature valve
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
URL
url
http://www.acorneng.com/uploads/fileLibrary/3771.pdf
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VP___VINYLCLAD_HOUSING_COLOR__BLACK__GRAY__WHITE___NOT_AVAILABLE_WITH__ES_CONTOURED_BASE_UNITS__
vp - vinylclad housing color (black, gray, white) (not available with -es contoured base units.)
1
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3771
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions