??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3763
Bill of material
3763-SM
ORDERNO
3763-SM
VAR9___PUNCHING_FOR_VALVES___SPOUT_BY_OTHERS
9 - punching for valves & spout by others
0
BASIN
basin
0
BAT_SO___BATTERY_POWERED__SENSOR_OPERATION__SPECIFY_VALVE___DECK_MOUNTED_SPOUTS__BATTERIES_NOT_INCLUDED_
bat-so - battery powered, sensor operation, specify valve & deck mounted spouts (batteries not included)
0
COPYRIGHTED_BY
copyrighted by
ATS
COST
cost
0
CSG___4__CENTERSET_FAUCET_WITH_GOOSENECK_SPOUT_AND_WRIST_BLADE_HANDLES__INCLUDES__H34
csg - 4" centerset faucet with gooseneck spout and wrist blade handles, includes -h34
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW___COMBINED_WASTE_W__GRID_STRAINER
cw - combined waste w/ grid strainer
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
2.83333333333333
DESCRIPTION
description
Three Station Meridian Corterra™ Counter-Lav
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
DMJ___DECK_MOUNTED__J__SPOUT
dmj - deck mounted 'j' spout
0
DML___DECK_MOUNTED__L__SPOUT
dml - deck mounted 'l' spout
0
ECL___EXTENDED_COUNTERTOP___LEFT_HAND__SPECIFY_______120__MAXIMUM_OVERALL_WIDTH_
ecl - extended countertop - left hand, specify ____ (120" maximum overall width)
0
ECR___EXTENDED_COUNTERTOP___RIGHT_HAND__SPECIFY_______120__MAXIMUM_OVERALL_WIDTH_
ecr - extended countertop - right hand, specify ____ (120" maximum overall width)
0
H___HAND_OPERATION
h - hand operation
0
H1___SINGLE_HOLE_CENTERED
h1 - single hole centered
0
H24___TWO_HOLES_CENTERED_4_
h24 - two holes centered 4"
0
H34___THREE_HOLES_4__CENTERSET
h34 - three holes 4" centerset
0
H38___THREE_HOLES_8__CENTERSET__N_A_WITH__RLD_
h38 - three holes 8" centerset (n/a with -rld)
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LBS___LESS_BACK_SPLASH
lbs - less back splash
0
LC___MOUNTING_SLEEVE_FOR_WALL_CARRIER__BY_OTHERS_
lc - mounting sleeve for wall carrier (by others)
0
LSA___LEFT_SIDE_APRON
lsa - left side apron
0
LSS___LEFT_SIDE_SPLASH
lss - left side splash
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MF___MIRROR_FINISH_BASIN___RLD_BASIN_OPTION_ONLY_
mf - mirror finish basin (-rld basin option only)
0
MODEL
model
3763-SM
MXTP___ASSE_1016_1996___1070_COMPLIANT_VALVE
mxtp - asse 1016-1996 / 1070 compliant valve
0
OCC02___IVERSTONE__WHITE__CORTERRA
occ02 - iverstone (white) corterra
0
OCC03___SAHARA__TAN__CORTERRA
occ03 - sahara (tan) corterra
0
PART_TYPE
part type
0
PBE___PUSHBUTTON_ELECTRONIC_METERING__SPECIFY_VALVE___DECK_MOUNTED_SPOUT
pbe - pushbutton electronic metering, specify valve & deck mounted spout
0
PDM___METERING_LIQUID_SOAP_DISPENSER__N_A_WITH__H1___H24___H34_OR__H38_OPTIONS_
pdm - metering liquid soap dispenser (n/a with -h1, -h24, -h34 or -h38 options)
0
RLD___DROP_IN__D__SHAPE_STAINLESS_STEEL_BASIN___H38_NOT_AVAILABLE_
rld - drop-in "d" shape stainless steel basin (-h38 not available)
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RSA___RIGHT_SIDE_APRON
rsa - right side apron
0
RSS___RIGHT_SIDE_SPLASH
rss - right side splash
0
SHARED
shared
1
SM___BASIN_SAME_COLOR_MATERIAL_AS_CORTERRA_COUNTER_LAV
sm - basin same color/material as corterra counter-lav
1
SO___SENSOR_OPERATION__SPECIFY_VALVE___DECK_MOUNTED_SPOUT
so - sensor operation, specify valve & deck mounted spout
0
ST___SINGLE_TEMPERATURE_AIR_CONTROL_VALVE
st - single temperature air-control valve
0
TPT___INDIVIDUAL_P_TRAP_W__GRID_STRAINER
tpt - individual p-trap w/ grid strainer
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model 3763
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions