??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model 3701
Bill of material
3701-1-H
ORDERNO
3701-1-H
VAR09_PUNCHING_FOR_VALVES___SPOUT_BY_OTHERS
09-punching for valves & spout by others
0
VAR1__OFF__FLOOR__WALL_OUTLET
1- off- floor, wall outlet
1
VAR2__ON_FLOOR__WALL_OUTLET
2- on floor, wall outlet
0
COST
cost
0
CSG_4__CENTERSET_FAUCET_WITH_GOOSENECK_SPOUT___WRIST_BLADE_HANDLES_INCLUDES__RLD___H34
csg-4" centerset faucet with gooseneck spout & wrist blade handles includes- rld & h34
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
2.83333333333333
DESCRIPTION
description
Meridian Stainless Steel Curved Front Uni-Basin-ADA Compliant
DESIGN_OPTION
design option
-1
DMJ__DECK_MOUNTED__J__SPOUT
dmj- deck mounted 'j' spout
0
DML__DECK_MOUNTED__L__SPOUT
dml- deck mounted 'l' spout
0
DMP__DECK_MOUNTED_PUSHBUTTON
dmp- deck mounted pushbutton
0
EB__ENCLOSED_BOTTOM__NOT_AVAILABLE_W__SSN_
eb- enclosed bottom (not available w/-ssn)
0
ECL__EXTENDED_COUNTERTOP_LEFT_HAND
ecl- extended countertop-left hand
0
ECR__EXTENDED_COUNTERTOP_RIGHT_HAND
ecr- extended countertop-right hand
0
EG__ENVIRO_GLAZE__SPECIFY_COLOR
eg- enviro-glaze, specify color
0
H__HAND_OPERATION
h- hand operation
1
H1__SINGLE_HOLE_CENTERED
h1- single hole centered
0
H24__TWO_HOLES__4__CENTERSET
h24- two holes, 4" centerset
0
H34__THREE_HOLES__4__CENTERSET
h34- three holes, 4" centerset
0
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IB__INTEGRAL_BOWL
ib- integral bowl
0
JH__30__JUNIOR_RIM_HEIGHT___2_ON_FLOOR_MODELS_ONLY_
jh- 30" junior rim height (-2-on floor models only)
0
LE__LESS_TRAP_ENCLOSURE
le- less trap enclosure
0
MANUFACTURER
manufacturer
Acorn Engineering
MASSUNIT
massunit
1
MF_MIRROR_FINISH_BASIN
mf-mirror finish basin
0
MODEL
model
3701-1-H
OF__BASIN_OVERFLOW
of- basin overflow
0
PART_TYPE
part type
0
PBE__PUSHBUTTON_ELECTRONIC_METERING__BACKSPLASH_MOUNTED_SPOUT_STANDARD
pbe- pushbutton electronic metering, backsplash mounted spout standard
0
PDM__METERING_LIQUID_SOAP_DISPENSER
pdm- metering liquid soap dispenser
0
RLD__DROP_IN__D__SHAPED_BASIN
rld- drop-in "d" shaped basin
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SES__SCALLOPED_ENCLOSURE_STYLE___1__OFF_FLOOR_MODELS_ONLY_
ses- scalloped enclosure style (-1- off-floor models only)
0
SHARED
shared
1
SO__SENSOR_OPERATED__DECK_MOUNTED_SPOUTS__MUST_SPECIFY
so- sensor operated, deck mounted spouts, must specify
0
SO_BAT__SENSOR_OPERATION__BATTERY_POWERED__DECK_MOUNTED_SPOUTS__MUST_SPECIFY
so-bat- sensor operation, battery powered, deck mounted spouts, must specify
0
SSN__2_1_2__STAINLESS_STEEL_NARROW_APRON___1__OFF_FLOOR_MODELS_ONLY_
ssn- 2-1/2" stainless steel narrow apron (-1- off-floor models only)
0
ST__SINGLE_TEMPERATURE_VALVE
st- single temperature valve
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model 3701
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions